How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | G: | 3.63 |
| V: | 4.26 in | BE: | 0.38 in |
| I: | 7.5 in | U: | 1.25 in |
| AJ: | 5.88 | AK: | 4.5 |
| BD: | 5.88 | AG: | 10.5 |
| AF: | 0.38 | P: | 4.62 in |
| BF: | 0.41 | L: | 10.88 in |
| AE2: | 0.97 | LL: | 5.25 in |
| AA: | 15.19 | D: | 4.88 |
| T: | 2 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | LM: | 13.21 |
Technical Specifications
| Input HP @ 1750 RPM: | 4.27 | Output RPM: | 29.2 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Output Key: | 1/2 X 3.38 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Series Code: | OE | Input RPM: | 1,750 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 60:1 | Motor Frame Size: | 140TC |
| Model Code: | 52YFC | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

