How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | AA: | 15.19 |
| BF: | 0.41 | BE: | 0.38 in |
| AJ: | 5.88 | G: | 3.63 |
| P: | 4.62 in | BD: | 5.88 |
| AB: | 6.76 | AG: | 10.5 |
| U: | 1.25 in | LL: | 5.25 in |
| D: | 4.88 | AK: | 4.5 |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| L: | 10.88 in | LM: | 13.21 |
| I: | 7.5 in | T: | 2 |
| H: | 0.53 in | V: | 4.26 in |
Technical Specifications
| Bore Code: | 32 | Input HP @ 1750 RPM: | 4.27 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Ratio Range: | 60:1 | Output RPM: | 29.2 |
| Motor Frame Size: | 140TC | Product Line: | OE Series - Worm Gear Reducers |
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Ratio: | 60:1 | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

