How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 15.19 | LL: | 5.25 in |
| G: | 3.63 | AE2: | 0.97 |
| H: | 0.53 in | AB: | 6.76 |
| BF: | 0.41 | U: | 1.25 in |
| P: | 4.62 in | BE: | 0.38 in |
| V: | 4.26 in | AJ: | 5.88 |
| AK: | 4.5 | AF: | 0.38 |
| BD: | 5.88 | T: | 2 |
| LM: | 13.21 | AG: | 10.5 |
| I: | 7.5 in | D: | 4.88 |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Input HP @ 1750 RPM: | 4.27 | Assembly: | YFC-2 |
| Bore Code: | 32 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Ratio: | 60:1 |
| Gear Type: | Worm | Ratio Range: | 60:1 |
| Output RPM: | 29.2 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

