How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | AE2: | 0.97 |
| AK: | 4.5 | T: | 2 |
| AF: | 0.38 | AA: | 15.19 |
| Center Distance (in): | 5.25 in | V: | 4.26 in |
| L: | 10.88 in | BD: | 5.88 |
| H: | 0.53 in | I: | 7.5 in |
| D: | 4.88 | LM: | 13.21 |
| U: | 1.25 in | AJ: | 5.88 |
| BE: | 0.38 in | AG: | 10.5 |
| P: | 4.62 in | AB: | 6.76 |
| BF: | 0.41 | G: | 3.63 |
Technical Specifications
| Product Type: | Right Angle | Ratio: | 80:1 |
| Assembly: | YFC-2 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.91 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Output RPM: | 21.9 | Product Line: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 80:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

