How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AF: | 0.38 | AA: | 15.19 |
| I: | 7.5 in | LL: | 5.25 in |
| AJ: | 7.25 | AG: | 10.5 |
| AB: | 6.76 | T: | 2 |
| G: | 3.63 | BD: | 9 |
| D: | 4.88 | BE1: | 0.5 in |
| BF: | 0.53 | H: | 0.53 in |
| U: | 1.25 in | L1: | 14.3 in |
| L: | 10.88 in | AK: | 8.5 |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Model Code: | 52YFC |
| Service Factor: | 1 | Bore Code: | 32 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input Keyway: | 1/4 X 3.00 in |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Ratio: | 10:1 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 19.4 |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Output Torque Rating (in-lb): | 6508 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,875 lb |

