How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | V: | 4.26 in |
| D: | 4.88 | H: | 0.53 in |
| AB: | 6.76 | AF: | 0.38 |
| U: | 1.25 in | L: | 10.88 in |
| L1: | 14.3 in | P: | 4.62 in |
| AA: | 15.19 | BD: | 9 |
| I: | 7.5 in | AJ: | 7.25 |
| T: | 2 | BF: | 0.53 |
| AE2: | 0.97 | AG: | 10.5 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| LL: | 5.25 in | G: | 3.63 |
Technical Specifications
| Ratio Range: | 100:1 to 250:1 | Input HP @ 1750 RPM: | 2.07 |
| Output Diameter (in): | 2 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Motor Frame Size: | 210TC |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Output RPM: | 17.5 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Key: | 1/2 X 3.38 | Series Code: | OE |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Service Factor: | 1 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Ratio: | 100:1 |
| Output Shaft Direction: | 2 | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 4646 in/lbs |

