How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | I: | 7.5 in |
| V: | 4.26 in | H: | 0.53 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | AB: | 6.76 |
| L: | 10.88 in | AA: | 15.19 |
| T: | 2 | U: | 1.25 in |
| BE1: | 0.5 in | BF: | 0.53 |
| AJ: | 7.25 | L1: | 14.3 in |
| D: | 4.88 | AE2: | 0.97 |
| BD: | 9 | AF: | 0.38 |
| G: | 3.63 | AK: | 8.5 |
Technical Specifications
| Ratio Range: | 15:1 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Gear Type: | Worm | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Output RPM: | 117 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 14.3 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

