How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BE1: | 0.5 in |
| AK: | 8.5 | H: | 0.53 in |
| V: | 4.26 in | U: | 1.25 in |
| AA: | 15.19 | LL: | 5.25 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| BD: | 9 | AB: | 6.76 |
| BF: | 0.53 | AG: | 10.5 |
| AF: | 0.38 | L1: | 14.3 in |
| AJ: | 7.25 | L: | 10.88 in |
| AE2: | 0.97 | P: | 4.62 in |
| I: | 7.5 in | G: | 3.63 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Series Code: | OE | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Output RPM: | 87.5 |
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Center Distance (in): | 5.25 | Shaft Seal Material: | Viton |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Motor Frame Size: | 210TC | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 11.3 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

