How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BF: | 0.53 |
| BE1: | 0.5 in | H: | 0.53 in |
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| LL: | 5.25 in | AE2: | 0.97 |
| I: | 7.5 in | L1: | 14.3 in |
| BD: | 9 | AG: | 10.5 |
| AJ: | 7.25 | AA: | 15.19 |
| AF: | 0.38 | U: | 1.25 in |
| G: | 3.63 | AB: | 6.76 |
| L: | 10.88 in | D: | 4.88 |
Technical Specifications
| Input Diameter (in): | 1.25 in | Model Code: | 52YFC |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Series Code: | OE | Motor Frame Size: | 210TC |
| Output RPM: | 70 | Output Shaft Direction: | 2 |
| Output Diameter (in): | 2 in | Center Distance (in): | 5.25 |
| Input Keyway: | 1/4 X 3.00 in | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 9.38 | Gear Type: | Worm |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

