How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | BD: | 9 |
| LL: | 5.25 in | D: | 4.88 |
| U: | 1.25 in | V: | 4.26 in |
| AA: | 15.19 | BF: | 0.53 |
| P: | 4.62 in | AF: | 0.38 |
| L1: | 14.3 in | T: | 2 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| I: | 7.5 in | BE1: | 0.5 in |
| L: | 10.88 in | H: | 0.53 in |
| AJ: | 7.25 | G: | 3.63 |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Ratio: | 30:1 | Motor Frame Size: | 210TC |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Ratio Range: | 30:1 |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Model Code: | 52YFC | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Series Code: | OE |
| Output RPM: | 58.3 | Assembly: | YFC-2 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | Input HP @ 1750 RPM: | 8.04 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

