How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | T: | 2 |
| BF: | 0.53 | L1: | 14.3 in |
| AA: | 15.19 | H: | 0.53 in |
| BE1: | 0.5 in | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| G: | 3.63 | D: | 4.88 |
| U: | 1.25 in | AJ: | 7.25 |
| AB: | 6.76 | AK: | 8.5 |
| AF: | 0.38 | P: | 4.62 in |
| L: | 10.88 in | BD: | 9 |
| I: | 7.5 in | AG: | 10.5 |
Technical Specifications
| Output Shaft: | Hollow Bore | Gear Type: | Worm |
| Output RPM: | 58.3 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Bore Code: | 32 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 8.04 |
| Service Factor: | 1 | Output Key: | 1/2 X 3.38 |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Ratio: | 30:1 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 30:1 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7235 in/lbs |

