How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| P: | 4.62 in | I: | 7.5 in |
| AK: | 8.5 | H: | 0.53 in |
| BF: | 0.53 | BD: | 9 |
| AF: | 0.38 | L1: | 14.3 in |
| AE2: | 0.97 | T: | 2 |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | AG: | 10.5 |
| AB: | 6.76 | D: | 4.88 |
| AJ: | 7.25 | L: | 10.88 in |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 6.29 | Gear Type: | Worm |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| Output Diameter (in): | 2 in | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Ratio: | 40:1 | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Motor Frame Size: | 210TC | Product Line: | OE Series - Worm Gear Reducers |
| Ratio Range: | 40:1 | Service Factor: | 1 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Input Keyway: | 1/4 X 3.00 in | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

