How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | BD: | 9 |
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | BF: | 0.53 |
| AB: | 6.76 | P: | 4.62 in |
| AF: | 0.38 | AG: | 10.5 |
| L1: | 14.3 in | L: | 10.88 in |
| AA: | 15.19 | T: | 2 |
| D: | 4.88 | G: | 3.63 |
| AK: | 8.5 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Gear Type: | Worm | Assembly: | YFC-2 |
| Input HP @ 1750 RPM: | 6.29 | Ratio: | 40:1 |
| Series Code: | OE | Ratio Range: | 40:1 |
| Output Key: | 1/2 X 3.38 | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Center Distance (in): | 5.25 |
| Motor Frame Size: | 210TC | Output RPM: | 43.8 |
| Service Factor: | 1 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Bore Code: | 32 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 2 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Product Line: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Shaft Direction: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

