How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AA: | 15.19 |
| BF: | 0.53 | G: | 3.63 |
| U: | 1.25 in | I: | 7.5 in |
| H: | 0.53 in | BE1: | 0.5 in |
| AK: | 8.5 | AJ: | 7.25 |
| LL: | 5.25 in | L1: | 14.3 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AF: | 0.38 |
| V: | 4.26 in | AB: | 6.76 |
| L: | 10.88 in | AE2: | 0.97 |
| AG: | 10.5 | T: | 2 |
Technical Specifications
| Gear Type: | Worm | Model Code: | 52YFC |
| Product Line: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Assembly Code: | 2 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Ratio: | 40:1 | Output RPM: | 43.8 |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Input Keyway: | 1/4 X 3.00 in | Input HP @ 1750 RPM: | 6.29 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Output Shaft Direction: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 40:1 |
| Output Torque Rating (in-lb): | 7159 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

