How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.3 in | BE1: | 0.5 in |
| L: | 10.88 in | LL: | 5.25 in |
| AF: | 0.38 | T: | 2 |
| AA: | 15.19 | P: | 4.62 in |
| V: | 4.26 in | AG: | 10.5 |
| BF: | 0.53 | AB: | 6.76 |
| D: | 4.88 | G: | 3.63 |
| I: | 7.5 in | U: | 1.25 in |
| AJ: | 7.25 | AE2: | 0.97 |
| AK: | 8.5 | BD: | 9 |
| Center Distance (in): | 5.25 in | H: | 0.53 in |
Technical Specifications
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Product Line: | OE Series - Worm Gear Reducers | Series Code: | OE |
| Output RPM: | 341 | Service Factor: | 1 |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Motor Frame Size: | 210TC |
| Assembly: | YFC-2 | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Center Distance (in): | 5.25 |
| Ratio: | 5:1 | Series: | OE Series - Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Diameter (in): | 2 in |
| Model Code: | 52YFC | Ratio Range: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 28.2 |
| Output Torque Rating (in-lb): | 4953 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,430 lb |

