How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | D: | 4.88 |
| G: | 3.63 | L1: | 14.3 in |
| V: | 4.26 in | LL: | 5.25 in |
| AF: | 0.38 | U: | 1.25 in |
| Center Distance (in): | 5.25 in | L: | 10.88 in |
| AE2: | 0.97 | T: | 2 |
| AG: | 10.5 | BE1: | 0.5 in |
| AA: | 15.19 | AB: | 6.76 |
| P: | 4.62 in | BF: | 0.53 |
| H: | 0.53 in | BD: | 9 |
| AJ: | 7.25 | I: | 7.5 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Gear Type: | Worm |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Reducer: | Worm - Right Angle | Ratio Range: | 50:1 |
| No. of Gear Reductions: | Single | Bore Code: | 32 |
| Ratio: | 50:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 5.14 | Series Code: | OE |
| Assembly: | YFC-2 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Center Distance (in): | 5.25 |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Output Shaft Direction: | 2 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6950 in/lbs |

