How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | AG: | 10.5 |
| BF: | 0.53 | LL: | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
| BD: | 9 | AB: | 6.76 |
| V: | 4.26 in | AF: | 0.38 |
| L1: | 14.3 in | AA: | 15.19 |
| P: | 4.62 in | I: | 7.5 in |
| G: | 3.63 | T: | 2 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | AK: | 8.5 |
| H: | 0.53 in | U: | 1.25 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 52YFC |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Gear Type: | Worm | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Input Keyway: | 1/4 X 3.00 in |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 210TC |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Input HP @ 1750 RPM: | 5.14 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Type: | Right Angle |
| Output Diameter (in): | 2 in | No. of Gear Reductions: | Single |
| Ratio Range: | 50:1 | Ratio: | 50:1 |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Bore Code: | 32 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

