How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | AB: | 6.76 |
| D: | 4.88 | I: | 7.5 in |
| AF: | 0.38 | P: | 4.62 in |
| AA: | 15.19 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| AG: | 10.5 | AJ: | 7.25 |
| T: | 2 | BF: | 0.53 |
| AE2: | 0.97 | H: | 0.53 in |
| BD: | 9 | L: | 10.88 in |
| AK: | 8.5 | BE1: | 0.5 in |
| LL: | 5.25 in | G: | 3.63 |
Technical Specifications
| Input Keyway: | 1/4 X 3.00 in | Motor Frame Size: | 210TC |
| Model Code: | 52YFC | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Product Type: | Right Angle | Bore Code: | 32 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Ratio: | 50:1 | Service Factor: | 1 |
| Output RPM: | 35 | Output Key: | 1/2 X 3.38 |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 5.14 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2 in |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

