How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | AF: | 0.38 |
| T: | 2 | AK: | 8.5 |
| AJ: | 7.25 | BD: | 9 |
| AA: | 15.19 | I: | 7.5 in |
| H: | 0.53 in | BF: | 0.53 |
| BE1: | 0.5 in | AE2: | 0.97 |
| U: | 1.25 in | L: | 10.88 in |
| AB: | 6.76 | G: | 3.63 |
| LL: | 5.25 in | P: | 4.62 in |
| D: | 4.88 | Center Distance (in): | 5.25 in |
| L1: | 14.3 in | AG: | 10.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 4.27 |
| Bore Code: | 32 | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Output Shaft Direction: | 2 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Input Keyway: | 1/4 X 3.00 in |
| Input Diameter (in): | 1.25 in | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Product Line: | OE Series - Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Ratio: | 60:1 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 60:1 | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

