How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | AF: | 0.38 |
| BE1: | 0.5 in | AA: | 15.19 |
| U: | 1.25 in | I: | 7.5 in |
| AJ: | 7.25 | BF: | 0.53 |
| AB: | 6.76 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | T: | 2 |
| AK: | 8.5 | BD: | 9 |
| D: | 4.88 | L1: | 14.3 in |
| P: | 4.62 in | H: | 0.53 in |
| V: | 4.26 in | L: | 10.88 in |
| G: | 3.63 | LL: | 5.25 in |
Technical Specifications
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| No. of Gear Reductions: | Single | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Ratio: | 60:1 |
| Series Code: | OE | Output Key: | 1/2 X 3.38 |
| Motor Frame Size: | 210TC | Bore Code: | 32 |
| Output Diameter (in): | 2 in | Assembly: | YFC-2 |
| Output RPM: | 29.2 | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 60:1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 2 |
| Shaft Seal Material: | Viton | Input HP @ 1750 RPM: | 4.27 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

