How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AJ: | 7.25 |
| AE2: | 0.97 | T: | 2 |
| V: | 4.26 in | LL: | 5.25 in |
| AF: | 0.38 | AG: | 10.5 |
| U: | 1.25 in | AK: | 8.5 |
| BF: | 0.53 | P: | 4.62 in |
| BD: | 9 | G: | 3.63 |
| AA: | 15.19 | L: | 10.88 in |
| Center Distance (in): | 5.25 in | L1: | 14.3 in |
| I: | 7.5 in | D: | 4.88 |
| AB: | 6.76 | BE1: | 0.5 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Ratio: | 60:1 |
| Output Key: | 1/2 X 3.38 | Motor Frame Size: | 210TC |
| Series Code: | OE | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Series: | OE Series - Worm Gear Reducers |
| Ratio Range: | 60:1 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Output Diameter (in): | 2 in |
| Model Code: | 52YFC | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Service Factor: | 1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 29.2 | Assembly: | YFC-2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 6598 in/lbs |

