How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | AF: | 0.38 |
| G: | 3.63 | BD: | 9 |
| V: | 4.26 in | T: | 2 |
| D: | 4.88 | H: | 0.53 in |
| L: | 10.88 in | AA: | 15.19 |
| U: | 1.25 in | AG: | 10.5 |
| BE1: | 0.5 in | I: | 7.5 in |
| AJ: | 7.25 | AK: | 8.5 |
| AE2: | 0.97 | P: | 4.62 in |
| BF: | 0.53 | L1: | 14.3 in |
| LL: | 5.25 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 24 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Bore Code: | 32 | Output Shaft: | Hollow Bore |
| Ratio: | 7.5:1 | Output RPM: | 233 |
| Motor Frame Size: | 210TC | Center Distance (in): | 5.25 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Input Keyway: | 1/4 X 3.00 in |
| Model Code: | 52YFC | Service Factor: | 1 |
| Product Type: | Right Angle | Assembly: | YFC-2 |
| Input RPM: | 1,750 | Output Diameter (in): | 2 in |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

