How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | BF: | 0.53 |
| AB: | 6.76 | AA: | 15.19 |
| G: | 3.63 | AJ: | 7.25 |
| BE1: | 0.5 in | AE2: | 0.97 |
| I: | 7.5 in | H: | 0.53 in |
| AK: | 8.5 | BD: | 9 |
| P: | 4.62 in | Center Distance (in): | 5.25 in |
| U: | 1.25 in | V: | 4.26 in |
| L1: | 14.3 in | AF: | 0.38 |
| AG: | 10.5 | LL: | 5.25 in |
| D: | 4.88 | L: | 10.88 in |
Technical Specifications
| Model Code: | 52YFC | Service Factor: | 1 |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Ratio: | 7.5:1 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output RPM: | 233 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input HP @ 1750 RPM: | 24 | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Product Line: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Output Shaft Assembly Code: | 2 | Assembly: | YFC-2 |
| Input Style: | Flexible Coupling Input | Series Code: | OE |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

