How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AF: | 0.38 |
| AB: | 6.76 | G: | 3.63 |
| BF: | 0.53 | BE1: | 0.5 in |
| AA: | 15.19 | LL: | 5.25 in |
| D: | 4.88 | V: | 4.26 in |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| P: | 4.62 in | AE2: | 0.97 |
| T: | 2 | H: | 0.53 in |
| AJ: | 7.25 | AG: | 10.5 |
| L: | 10.88 in | L1: | 14.3 in |
| U: | 1.25 in | AK: | 8.5 |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Ratio: | 80:1 | Ratio Range: | 80:1 |
| Motor Frame Size: | 210TC | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 2.91 | Model Code: | 52YFC |
| Shaft Seal Material: | Viton | Output Diameter (in): | 2 in |
| Bore Code: | 32 | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Input Diameter (in): | 1.25 in | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 5478 in/lbs |

