How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| BE1: | 0.5 in | L1: | 14.86 in |
| AJ: | 7.25 | L: | 10.88 in |
| LL: | 5.25 in | BF: | 0.53 |
| BD: | 9 | T: | 2 |
| P: | 4.62 in | AE2: | 0.97 |
| G: | 3.63 | AG: | 10.5 |
| U: | 1.25 in | AA: | 15.19 |
| AK: | 8.5 | I: | 7.5 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AB: | 6.76 |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Input HP @ 1750 RPM: | 19.4 | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Product Line: | OE Series - Worm Gear Reducers |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Model Code: | 52YFC | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Output RPM: | 175 |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Motor Frame Size: | 250TC |
| Ratio Range: | 10:1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Output Key: | 1/2 X 3.38 |
| Center Distance (in): | 5.25 | Bore Code: | 32 |
| Series Code: | OE | Ratio: | 10:1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

