How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 2 | AG: | 10.5 |
| V: | 4.26 in | BD: | 9 |
| AK: | 8.5 | I: | 7.5 in |
| AE2: | 0.97 | U: | 1.25 in |
| BF: | 0.53 | AB: | 6.76 |
| G: | 3.63 | AA: | 15.19 |
| BE1: | 0.5 in | AF: | 0.38 |
| AJ: | 7.25 | D: | 4.88 |
| LL: | 5.25 in | H: | 0.53 in |
| P: | 4.62 in | L1: | 14.86 in |
| L: | 10.88 in | Center Distance (in): | 5.25 in |
Technical Specifications
| Ratio: | 100:1 | Ratio Range: | 100:1 to 250:1 |
| Output Diameter (in): | 2 in | Bore Code: | 32 |
| Motor Frame Size: | 250TC | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Input Diameter (in): | 1.25 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 2.07 |
| Series Code: | OE | Housing Material: | Cast Iron |
| Model Code: | 52YFC | Output RPM: | 17.5 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

