How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | T: | 2 |
| AG: | 10.5 | L: | 10.88 in |
| BF: | 0.53 | LL: | 5.25 in |
| AK: | 8.5 | L1: | 14.86 in |
| AB: | 6.76 | BD: | 9 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| U: | 1.25 in | P: | 4.62 in |
| G: | 3.63 | AA: | 15.19 |
| BE1: | 0.5 in | I: | 7.5 in |
| AF: | 0.38 | AE2: | 0.97 |
| V: | 4.26 in | D: | 4.88 |
Technical Specifications
| Gear Type: | Worm | Ratio: | 100:1 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Diameter (in): | 2 in | Model Code: | 52YFC |
| No. of Gear Reductions: | Single | Output RPM: | 17.5 |
| Series Code: | OE | Bore Code: | 32 |
| Series: | OE Series - Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Input Diameter (in): | 1.25 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.07 | Product Line: | OE Series - Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 4646 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

