How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.97 | T: | 2 |
| I: | 7.5 in | P: | 4.62 in |
| AK: | 8.5 | H: | 0.53 in |
| AA: | 15.19 | AG: | 10.5 |
| BE1: | 0.5 in | V: | 4.26 in |
| BD: | 9 | LL: | 5.25 in |
| G: | 3.63 | BF: | 0.53 |
| D: | 4.88 | AJ: | 7.25 |
| U: | 1.25 in | AB: | 6.76 |
| L1: | 14.86 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
Technical Specifications
| Bore Code: | 32 | Model Code: | 52YFC |
| Output Shaft Assembly Code: | 2 | Output RPM: | 117 |
| Output Shaft Direction: | 2 | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Housing Material: | Cast Iron |
| Center Distance (in): | 5.25 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 1/4 X 3.00 in | Ratio Range: | 15:1 |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Ratio: | 15:1 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 14.3 |
| Shaft Seal Material: | Viton | Assembly: | YFC-2 |
| Input Diameter (in): | 1.25 in | Input RPM: | 1,750 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

