How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | AE2: | 0.97 |
| AG: | 10.5 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | D: | 4.88 |
| AA: | 15.19 | P: | 4.62 in |
| BD: | 9 | V: | 4.26 in |
| AJ: | 7.25 | LL: | 5.25 in |
| U: | 1.25 in | H: | 0.53 in |
| BE1: | 0.5 in | T: | 2 |
| L: | 10.88 in | AF: | 0.38 |
| AB: | 6.76 | L1: | 14.86 in |
| G: | 3.63 | BF: | 0.53 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Diameter (in): | 2 in |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Series: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Housing Material: | Cast Iron | Output Key: | 1/2 X 3.38 |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 5.25 |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 14.3 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Assembly: | YFC-2 | Input RPM: | 1,750 |
| Model Code: | 52YFC | Input Diameter (in): | 1.25 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Ratio: | 15:1 | Product Line: | OE Series - Worm Gear Reducers |
| Output RPM: | 117 | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 7012 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

