How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AG: | 10.5 |
| AE2: | 0.97 | AJ: | 7.25 |
| BF: | 0.53 | AA: | 15.19 |
| P: | 4.62 in | I: | 7.5 in |
| AK: | 8.5 | U: | 1.25 in |
| T: | 2 | H: | 0.53 in |
| AF: | 0.38 | V: | 4.26 in |
| Center Distance (in): | 5.25 in | L1: | 14.86 in |
| AB: | 6.76 | LL: | 5.25 in |
| BD: | 9 | D: | 4.88 |
| BE1: | 0.5 in | G: | 3.63 |
Technical Specifications
| Product Type: | Right Angle | Model Code: | 52YFC |
| Series: | OE Series - Worm Gear Reducers | Housing Material: | Cast Iron |
| Assembly: | YFC-2 | Product Line: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 2 | Output Key: | 1/2 X 3.38 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Ratio: | 20:1 | Bore Code: | 32 |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 11.3 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Series Code: | OE | Ratio Range: | 20:1 |
| Input Diameter (in): | 1.25 in | Motor Frame Size: | 250TC |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

