How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | BE1: | 0.5 in |
| V: | 4.26 in | AK: | 8.5 |
| L: | 10.88 in | AJ: | 7.25 |
| L1: | 14.86 in | AB: | 6.76 |
| AG: | 10.5 | T: | 2 |
| D: | 4.88 | G: | 3.63 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| P: | 4.62 in | I: | 7.5 in |
| AE2: | 0.97 | BF: | 0.53 |
| AF: | 0.38 | H: | 0.53 in |
| U: | 1.25 in | BD: | 9 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Motor Frame Size: | 250TC |
| Series Code: | OE | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Input HP @ 1750 RPM: | 9.38 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Ratio: | 25:1 | Output Key: | 1/2 X 3.38 |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Input Keyway: | 1/4 X 3.00 in | Output Shaft Assembly Code: | 2 |
| Output RPM: | 70 | Gear Type: | Worm |
| Ratio Range: | 25:1 | Model Code: | 52YFC |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

