How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | H: | 0.53 in |
| AG: | 10.5 | BF: | 0.53 |
| L: | 10.88 in | T: | 2 |
| AB: | 6.76 | D: | 4.88 |
| V: | 4.26 in | L1: | 14.86 in |
| LL: | 5.25 in | I: | 7.5 in |
| AE2: | 0.97 | AA: | 15.19 |
| P: | 4.62 in | AF: | 0.38 |
| AK: | 8.5 | Center Distance (in): | 5.25 in |
| AJ: | 7.25 | BD: | 9 |
| U: | 1.25 in | G: | 3.63 |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output RPM: | 58.3 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Assembly: | YFC-2 | Bore Code: | 32 |
| Model Code: | 52YFC | Input HP @ 1750 RPM: | 8.04 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Ratio Range: | 30:1 |
| Motor Frame Size: | 250TC | Input Diameter (in): | 1.25 in |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Keyway: | 1/4 X 3.00 in | Center Distance (in): | 5.25 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Output Diameter (in): | 2 in |
| Ratio: | 30:1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

