How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 4.62 in | AG: | 10.5 |
| L: | 10.88 in | AA: | 15.19 |
| LL: | 5.25 in | AB: | 6.76 |
| Center Distance (in): | 5.25 in | AJ: | 7.25 |
| BE1: | 0.5 in | D: | 4.88 |
| AF: | 0.38 | V: | 4.26 in |
| BF: | 0.53 | BD: | 9 |
| I: | 7.5 in | L1: | 14.86 in |
| U: | 1.25 in | G: | 3.63 |
| AK: | 8.5 | AE2: | 0.97 |
| T: | 2 | H: | 0.53 in |
Technical Specifications
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Bore Code: | 32 | Model Code: | 52YFC |
| Gear Type: | Worm | Product Line: | OE Series - Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Assembly: | YFC-2 | Ratio: | 40:1 |
| Ratio Range: | 40:1 | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 6.29 | Input Keyway: | 1/4 X 3.00 in |
| Service Factor: | 1 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Output Diameter (in): | 2 in | Motor Frame Size: | 250TC |
| Center Distance (in): | 5.25 | Product Type: | Right Angle |
| Output RPM: | 43.8 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

