How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | LL: | 5.25 in |
| AG: | 10.5 | L: | 10.88 in |
| BF: | 0.53 | G: | 3.63 |
| BD: | 9 | U: | 1.25 in |
| AE2: | 0.97 | L1: | 14.86 in |
| H: | 0.53 in | D: | 4.88 |
| AJ: | 7.25 | P: | 4.62 in |
| Center Distance (in): | 5.25 in | AF: | 0.38 |
| AK: | 8.5 | I: | 7.5 in |
| T: | 2 | AB: | 6.76 |
| AA: | 15.19 | BE1: | 0.5 in |
Technical Specifications
| Ratio Range: | 40:1 | Output Shaft Direction: | 2 |
| Assembly: | YFC-2 | Center Distance (in): | 5.25 |
| Shaft Seal Material: | Viton | Output RPM: | 43.8 |
| Output Shaft Assembly Code: | 2 | Output Diameter (in): | 2 in |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Product Line: | OE Series - Worm Gear Reducers | Motor Frame Size: | 250TC |
| Input Style: | Flexible Coupling Input | Model Code: | 52YFC |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 6.29 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 40:1 |
| Bore Code: | 32 | Series Code: | OE |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

