How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | BF: | 0.53 |
| Center Distance (in): | 5.25 in | G: | 3.63 |
| LL: | 5.25 in | H: | 0.53 in |
| BD: | 9 | T: | 2 |
| AK: | 8.5 | L: | 10.88 in |
| AF: | 0.38 | V: | 4.26 in |
| D: | 4.88 | AB: | 6.76 |
| AA: | 15.19 | I: | 7.5 in |
| P: | 4.62 in | L1: | 14.86 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE2: | 0.97 | AG: | 10.5 |
Technical Specifications
| Model Code: | 52YFC | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Series Code: | OE |
| Ratio Range: | 40:1 | Motor Frame Size: | 250TC |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Product Type: | Right Angle | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/2 X 3.38 |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series - Worm Gear Reducers |
| Series: | OE Series - Worm Gear Reducers | Input Diameter (in): | 1.25 in |
| Bore Code: | 32 | Gear Type: | Worm |
| Ratio: | 40:1 | Output Shaft Direction: | 2 |
| Center Distance (in): | 5.25 | No. of Gear Reductions: | Single |
| Assembly: | YFC-2 | Output Shaft: | Hollow Bore |
| Output RPM: | 43.8 | Input HP @ 1750 RPM: | 6.29 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7159 in/lbs |

