How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | V: | 4.26 in |
| AB: | 6.76 | T: | 2 |
| LL: | 5.25 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | BD: | 9 |
| G: | 3.63 | AA: | 15.19 |
| D: | 4.88 | AK: | 8.5 |
| I: | 7.5 in | L: | 10.88 in |
| H: | 0.53 in | BF: | 0.53 |
| AG: | 10.5 | AE2: | 0.97 |
| L1: | 14.86 in | BE1: | 0.5 in |
| P: | 4.62 in | AF: | 0.38 |
Technical Specifications
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 28.2 | Housing Material: | Cast Iron |
| Output Key: | 1/2 X 3.38 | Center Distance (in): | 5.25 |
| Bore Code: | 32 | Model Code: | 52YFC |
| Ratio: | 5:1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio Range: | 5:1 |
| Input Keyway: | 1/4 X 3.00 in | Input Diameter (in): | 1.25 in |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 2 |
| Series Code: | OE | Series: | OE Series - Worm Gear Reducers |
| Motor Frame Size: | 250TC | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Output RPM: | 341 | Assembly: | YFC-2 |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

