How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | AG: | 10.5 |
| AB: | 6.76 | H: | 0.53 in |
| BF: | 0.53 | P: | 4.62 in |
| G: | 3.63 | AE2: | 0.97 |
| I: | 7.5 in | L: | 10.88 in |
| Center Distance (in): | 5.25 in | U: | 1.25 in |
| AK: | 8.5 | AF: | 0.38 |
| BD: | 9 | L1: | 14.86 in |
| T: | 2 | V: | 4.26 in |
| D: | 4.88 | BE1: | 0.5 in |
| AA: | 15.19 | LL: | 5.25 in |
Technical Specifications
| Product Line: | OE Series - Worm Gear Reducers | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Key: | 1/2 X 3.38 | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Assembly: | YFC-2 | Output Shaft Direction: | 2 |
| Service Factor: | 1 | Series Code: | OE |
| No. of Gear Reductions: | Single | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Ratio: | 5:1 | Output Shaft Assembly Code: | 2 |
| Output RPM: | 341 | Center Distance (in): | 5.25 |
| Motor Frame Size: | 250TC | Ratio Range: | 5:1 |
| Input HP @ 1750 RPM: | 28.2 | Bore Code: | 32 |
| Overhung Load Rating (Output Shaft(lb)): | 2,430 lb | Output Torque Rating (in-lb): | 4953 in/lbs |

