How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 2 |
| L1: | 14.86 in | G: | 3.63 |
| AE2: | 0.97 | V: | 4.26 in |
| BD: | 9 | AB: | 6.76 |
| AJ: | 7.25 | L: | 10.88 in |
| AA: | 15.19 | D: | 4.88 |
| BF: | 0.53 | I: | 7.5 in |
| Center Distance (in): | 5.25 in | LL: | 5.25 in |
| P: | 4.62 in | BE1: | 0.5 in |
| AK: | 8.5 | AF: | 0.38 |
| AG: | 10.5 | H: | 0.53 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Center Distance (in): | 5.25 | Input Diameter (in): | 1.25 in |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Output Key: | 1/2 X 3.38 | Product Type: | Right Angle |
| Series Code: | OE | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 5.14 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 250TC | No. of Gear Reductions: | Single |
| Input Keyway: | 1/4 X 3.00 in | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Product Line: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Output RPM: | 35 |
| Output Shaft Assembly Code: | 2 | Ratio Range: | 50:1 |
| Assembly: | YFC-2 | Series: | OE Series - Worm Gear Reducers |
| Output Shaft Direction: | 2 | Ratio: | 50:1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 6950 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

