How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | U: | 1.25 in |
| H: | 0.53 in | G: | 3.63 |
| L: | 10.88 in | BE1: | 0.5 in |
| P: | 4.62 in | T: | 2 |
| I: | 7.5 in | Center Distance (in): | 5.25 in |
| AA: | 15.19 | V: | 4.26 in |
| AG: | 10.5 | D: | 4.88 |
| AB: | 6.76 | L1: | 14.86 in |
| BD: | 9 | AJ: | 7.25 |
| AF: | 0.38 | AE2: | 0.97 |
| BF: | 0.53 | LL: | 5.25 in |
Technical Specifications
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Ratio Range: | 60:1 |
| Center Distance (in): | 5.25 | Service Factor: | 1 |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Input Diameter (in): | 1.25 in |
| Output Shaft Direction: | 2 | Input HP @ 1750 RPM: | 4.27 |
| Motor Frame Size: | 250TC | Output RPM: | 29.2 |
| Input RPM: | 1,750 | Series: | OE Series - Worm Gear Reducers |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 60:1 |
| Series Code: | OE | No. of Gear Reductions: | Single |
| Model Code: | 52YFC | Assembly: | YFC-2 |
| Shaft Seal Material: | Viton | Bore Code: | 32 |
| Product Line: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

