How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 1.25 in | T: | 2 |
| I: | 7.5 in | L1: | 14.86 in |
| AA: | 15.19 | AB: | 6.76 |
| H: | 0.53 in | G: | 3.63 |
| BD: | 9 | BE1: | 0.5 in |
| D: | 4.88 | V: | 4.26 in |
| AG: | 10.5 | BF: | 0.53 |
| AJ: | 7.25 | LL: | 5.25 in |
| P: | 4.62 in | L: | 10.88 in |
| AE2: | 0.97 | Center Distance (in): | 5.25 in |
| AK: | 8.5 | AF: | 0.38 |
Technical Specifications
| Shaft Seal Material: | Viton | Center Distance (in): | 5.25 |
| Output RPM: | 29.2 | Bore Code: | 32 |
| Product Type: | Right Angle | Ratio Range: | 60:1 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Series Code: | OE | Input HP @ 1750 RPM: | 4.27 |
| Output Shaft Assembly Code: | 2 | Housing Material: | Cast Iron |
| Ratio: | 60:1 | Motor Frame Size: | 250TC |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Model Code: | 52YFC | Output Key: | 1/2 X 3.38 |
| Series: | OE Series - Worm Gear Reducers | No. of Gear Reductions: | Single |
| Output Diameter (in): | 2 in | Gear Type: | Worm |
| Assembly: | YFC-2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 6598 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

