How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 14.86 in | V: | 4.26 in |
| H: | 0.53 in | I: | 7.5 in |
| BE1: | 0.5 in | AA: | 15.19 |
| AE2: | 0.97 | D: | 4.88 |
| U: | 1.25 in | AJ: | 7.25 |
| BF: | 0.53 | LL: | 5.25 in |
| G: | 3.63 | L: | 10.88 in |
| AK: | 8.5 | AG: | 10.5 |
| BD: | 9 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| T: | 2 | AB: | 6.76 |
Technical Specifications
| Shaft Seal Material: | Viton | Input Diameter (in): | 1.25 in |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Motor Frame Size: | 250TC | Product Type: | Right Angle |
| Output RPM: | 233 | Product Line: | OE Series - Worm Gear Reducers |
| Center Distance (in): | 5.25 | Output Shaft: | Hollow Bore |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 7.5:1 |
| Bore Code: | 32 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Input Keyway: | 1/4 X 3.00 in | Ratio: | 7.5:1 |
| Input HP @ 1750 RPM: | 24 | Output Key: | 1/2 X 3.38 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 2 in | Model Code: | 52YFC |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 2,562 lb | Output Torque Rating (in-lb): | 6125 in/lbs |

