How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 7.5 in | LL: | 5.25 in |
| T: | 2 | D: | 4.88 |
| U: | 1.25 in | BE1: | 0.5 in |
| L: | 10.88 in | AJ: | 7.25 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| AE2: | 0.97 | AK: | 8.5 |
| AF: | 0.38 | H: | 0.53 in |
| AG: | 10.5 | V: | 4.26 in |
| AA: | 15.19 | P: | 4.62 in |
| L1: | 14.86 in | G: | 3.63 |
| BD: | 9 | BF: | 0.53 |
Technical Specifications
| Service Factor: | 1 | Output Diameter (in): | 2 in |
| Ratio: | 7.5:1 | Input Diameter (in): | 1.25 in |
| Assembly: | YFC-2 | Series Code: | OE |
| Center Distance (in): | 5.25 | Output Shaft Direction: | 2 |
| Input Keyway: | 1/4 X 3.00 in | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Bore Code: | 32 |
| Output Shaft: | Hollow Bore | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Output RPM: | 233 |
| Output Key: | 1/2 X 3.38 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 24 | Ratio Range: | 7.5:1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Motor Frame Size: | 250TC | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 6125 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,562 lb |

