How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 4.26 in | L: | 10.88 in |
| AK: | 8.5 | AF: | 0.38 |
| Center Distance (in): | 5.25 in | BF: | 0.53 |
| AE2: | 0.97 | AG: | 10.5 |
| AB: | 6.76 | L1: | 14.86 in |
| H: | 0.53 in | BD: | 9 |
| T: | 2 | AJ: | 7.25 |
| AA: | 15.19 | I: | 7.5 in |
| U: | 1.25 in | P: | 4.62 in |
| G: | 3.63 | LL: | 5.25 in |
| D: | 4.88 | BE1: | 0.5 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Assembly: | YFC-2 | No. of Gear Reductions: | Single |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Input HP @ 1750 RPM: | 2.91 | Product Line: | OE Series - Worm Gear Reducers |
| Output Diameter (in): | 2 in | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Ratio Range: | 80:1 |
| Input Keyway: | 1/4 X 3.00 in | Product Type: | Right Angle |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Model Code: | 52YFC | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 1.25 in | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Center Distance (in): | 5.25 | Motor Frame Size: | 250TC |
| Output Torque Rating (in-lb): | 5478 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

