How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 4.26 in |
| L: | 10.88 in | H: | 0.53 in |
| AE2: | 0.97 | AG: | 10.5 |
| AJ: | 5.88 | T: | 2 |
| P: | 4.62 in | AB: | 6.76 |
| D: | 4.88 | AA: | 15.19 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 5.25 in | LM: | 13.21 |
| LL: | 5.25 in | AF: | 0.38 |
| G: | 3.63 | I: | 7.5 in |
| BD: | 5.88 | U: | 1.25 in |
Technical Specifications
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Motor Frame Size: | 56C | Input Keyway: | 1/4 X 3.00 in |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 2 in | Shaft Seal Material: | Viton |
| Bore Code: | 32 | Ratio Range: | 10:1 |
| Product Line: | OE Series - Worm Gear Reducers | Series: | OE Series - Worm Gear Reducers |
| Model Code: | 52YFC | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/2 X 3.38 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 19.4 | Output RPM: | 175 |
| Center Distance (in): | 5.25 | Assembly: | YFC-2 |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Ratio: | 10:1 | Input Diameter (in): | 1.25 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,875 lb | Output Torque Rating (in-lb): | 6508 in/lbs |

