How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | LM: | 13.21 |
| Center Distance (in): | 5.25 in | P: | 4.62 in |
| AG: | 10.5 | AF: | 0.38 |
| D: | 4.88 | I: | 7.5 in |
| AK: | 4.5 | AE2: | 0.97 |
| BE: | 0.38 in | AA: | 15.19 |
| U: | 1.25 in | BD: | 5.88 |
| G: | 3.63 | V: | 4.26 in |
| LL: | 5.25 in | BF: | 0.41 |
| AB: | 6.76 | L: | 10.88 in |
| H: | 0.53 in | T: | 2 |
Technical Specifications
| Output RPM: | 117 | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 1.25 in | Input HP @ 1750 RPM: | 14.3 |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Service Factor: | 1 |
| Input RPM: | 1,750 | Assembly: | YFC-2 |
| Output Key: | 1/2 X 3.38 | Bore Code: | 32 |
| Housing Material: | Cast Iron | Series: | OE Series - Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Ratio Range: | 15:1 | Ratio: | 15:1 |
| Gear Type: | Worm | Model Code: | 52YFC |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 2 in |
| Input Keyway: | 1/4 X 3.00 in | Product Line: | OE Series - Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7012 in/lbs |

