How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 10.88 in | AG: | 10.5 |
| P: | 4.62 in | AJ: | 5.88 |
| AF: | 0.38 | U: | 1.25 in |
| D: | 4.88 | BF: | 0.41 |
| V: | 4.26 in | G: | 3.63 |
| LM: | 13.21 | LL: | 5.25 in |
| AK: | 4.5 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AE2: | 0.97 |
| BD: | 5.88 | I: | 7.5 in |
| AB: | 6.76 | AA: | 15.19 |
| BE: | 0.38 in | T: | 2 |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Input Style: | Flexible Coupling Input |
| Ratio: | 20:1 | Output Shaft Direction: | 2 |
| Bore Code: | 32 | Service Factor: | 1 |
| Series: | OE Series - Worm Gear Reducers | Input HP @ 1750 RPM: | 11.3 |
| Motor Frame Size: | 56C | Ratio Range: | 20:1 |
| Output Key: | 1/2 X 3.38 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 5.25 | Series Code: | OE |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Model Code: | 52YFC | Output Diameter (in): | 2 in |
| Shaft Seal Material: | Viton | Output RPM: | 87.5 |
| Assembly: | YFC-2 | Output Shaft Assembly Code: | 2 |
| Product Line: | OE Series - Worm Gear Reducers | Input Keyway: | 1/4 X 3.00 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7174 in/lbs |

