How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 10.5 | D: | 4.88 |
| I: | 7.5 in | AJ: | 5.88 |
| BF: | 0.41 | H: | 0.53 in |
| V: | 4.26 in | Center Distance (in): | 5.25 in |
| BD: | 5.88 | T: | 2 |
| AA: | 15.19 | AK: | 4.5 |
| U: | 1.25 in | LM: | 13.21 |
| P: | 4.62 in | AF: | 0.38 |
| AB: | 6.76 | L: | 10.88 in |
| G: | 3.63 | BE: | 0.38 in |
| LL: | 5.25 in | AE2: | 0.97 |
Technical Specifications
| Model Code: | 52YFC | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Ratio Range: | 20:1 | Output Diameter (in): | 2 in |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 1/4 X 3.00 in |
| Product Line: | OE Series - Worm Gear Reducers | Output RPM: | 87.5 |
| Output Shaft Direction: | 2 | Motor Frame Size: | 56C |
| Output Key: | 1/2 X 3.38 | Assembly: | YFC-2 |
| Bore Code: | 32 | Input HP @ 1750 RPM: | 11.3 |
| Ratio: | 20:1 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Input Diameter (in): | 1.25 in |
| Product Type: | Right Angle | Center Distance (in): | 5.25 |
| Output Shaft: | Hollow Bore | Series: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 7174 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

