How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.38 | D: | 4.88 |
| BD: | 5.88 | H: | 0.53 in |
| AJ: | 5.88 | AE2: | 0.97 |
| Center Distance (in): | 5.25 in | AB: | 6.76 |
| G: | 3.63 | T: | 2 |
| V: | 4.26 in | LL: | 5.25 in |
| LM: | 13.21 | AG: | 10.5 |
| AK: | 4.5 | BF: | 0.41 |
| BE: | 0.38 in | I: | 7.5 in |
| P: | 4.62 in | L: | 10.88 in |
| U: | 1.25 in | AA: | 15.19 |
Technical Specifications
| Bore Code: | 32 | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 9.38 | Input Diameter (in): | 1.25 in |
| Output Key: | 1/2 X 3.38 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Ratio: | 25:1 |
| Input Keyway: | 1/4 X 3.00 in | Series: | OE Series - Worm Gear Reducers |
| Housing Material: | Cast Iron | Ratio Range: | 25:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Assembly: | YFC-2 |
| Center Distance (in): | 5.25 | Model Code: | 52YFC |
| Series Code: | OE | Motor Frame Size: | 56C |
| Output RPM: | 70 | Output Diameter (in): | 2 in |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Input RPM: | 1,750 | Product Type: | Right Angle |
| Product Line: | OE Series - Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 7221 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

