How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 5.25 in | G: | 3.63 |
| LM: | 13.21 | P: | 4.62 in |
| H: | 0.53 in | BD: | 5.88 |
| I: | 7.5 in | D: | 4.88 |
| V: | 4.26 in | AK: | 4.5 |
| BF: | 0.41 | AF: | 0.38 |
| T: | 2 | Center Distance (in): | 5.25 in |
| AE2: | 0.97 | AA: | 15.19 |
| L: | 10.88 in | U: | 1.25 in |
| AG: | 10.5 | AJ: | 5.88 |
| BE: | 0.38 in | AB: | 6.76 |
Technical Specifications
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Service Factor: | 1 |
| Model Code: | 52YFC | Input Keyway: | 1/4 X 3.00 in |
| Output Key: | 1/2 X 3.38 | Output RPM: | 70 |
| Ratio Range: | 25:1 | Product Line: | OE Series - Worm Gear Reducers |
| Series Code: | OE | Input HP @ 1750 RPM: | 9.38 |
| Bore Code: | 32 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 2 |
| Series: | OE Series - Worm Gear Reducers | Assembly: | YFC-2 |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Input Diameter (in): | 1.25 in | Center Distance (in): | 5.25 |
| Input Style: | Flexible Coupling Input | Ratio: | 25:1 |
| Housing Material: | Cast Iron | Output Diameter (in): | 2 in |
| Overhung Load Rating (Output Shaft(lb)): | 2,916 lb | Output Torque Rating (in-lb): | 7221 in/lbs |

