How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 6.76 | D: | 4.88 |
| AJ: | 5.88 | P: | 4.62 in |
| T: | 2 | V: | 4.26 in |
| AG: | 10.5 | AF: | 0.38 |
| G: | 3.63 | LM: | 13.21 |
| BE: | 0.38 in | U: | 1.25 in |
| L: | 10.88 in | AE2: | 0.97 |
| AA: | 15.19 | Center Distance (in): | 5.25 in |
| H: | 0.53 in | AK: | 4.5 |
| BD: | 5.88 | LL: | 5.25 in |
| BF: | 0.41 | I: | 7.5 in |
Technical Specifications
| Bore Code: | 32 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Center Distance (in): | 5.25 |
| Ratio: | 30:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 8.04 |
| Output Shaft: | Hollow Bore | Output RPM: | 58.3 |
| Housing Material: | Cast Iron | Assembly: | YFC-2 |
| Ratio Range: | 30:1 | Input Diameter (in): | 1.25 in |
| Series: | OE Series - Worm Gear Reducers | Product Line: | OE Series - Worm Gear Reducers |
| Output Key: | 1/2 X 3.38 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Input Keyway: | 1/4 X 3.00 in |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 2 in | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Model Code: | 52YFC |
| Series Code: | OE | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 7235 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 2,916 lb |

